Please ensure all changes you've made in any lower environment are published to the Live site before the scheduled restoration window begins. Any updates, drafts, or unpublished changes in lower environments will be permanently lost after the restoration

 

If you have concerns or timing conflicts for in-progress work, please reply to this email or talk with a member on the Digital Team to plan next steps. 

材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

混合型接头系列

See 混合型接头系列 Products

新型的混合型接头消除了对多连接的需要,简化了远程工具和设备之间的用户接口。特点是采
用易于操作的扭锁,一个简单的动作即可将所有部分牢固地连接起来,技术人员可迅速更换需要电源、信号、空气或液体组合的模块化工具、输送管或手动件。混合连接器采用干式断开技术,目前对于液体和电子线路,设计师可以自信地指定一种连接器即可解决。流线型接口设计使设计工程师可根据要求调整产品。为了节省您宝贵的工程资源,请为您的特定应用选择现货供应的解决方案或定制型解决方案。

产品资源和下载

Features Benefits
Single connection point for pneumatic, fluid, data and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
Non-spill shutoff valves with dry-break technology
Eliminate fluid drips upon disconnect and minimize air inclusion
Turnkey solution Reduces multiple components
Off-the-shelf assembly Minimizes engineering design and manufacturing effort
Custom options available Flexibility to add additional fluid connector or elect contacts.

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 45 psi, 3.1 bar
Temperature: 32°F to 120°F (0°C to 49°C)

Materials

Non-wetted coupler components: Glass-filled polypropylene
Wetted coupler components: Glass-filled polypropylene
Springs: Stainless steel
Electrical contacts: Gold-plated brass
O-rings: EPDM

Other

Color: Gray
Tubing: Fluid tubing: polyurethane (PU)
Umbilical tubing: PVC
Panel Terminations: Two 1/8" hose barbs on panel and four 20ga wires with 12" pigtail
Umbilical Terminations: 8’ (2.44M) umbilical with two 1/8" (3.2mm) ID PU tubing and four 20ga wires with 3" (76.2mm) pigtail
Number of fluid lines: 2

Electrical Specifications

Voltage: Up to 24VDC
Current: Up to 3 Amps
Wire gauge: 20AWG
Number of contacts: 4
Hybrid Connector

Products

/

Filters

No available filters

HQC17002

HQC17002

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose

HQC42000

HQC42000

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount

HQC42001

HQC42001

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount