Please ensure all changes you've made in any lower environment are published to the Live site before the scheduled restoration window begins. Any updates, drafts, or unpublished changes in lower environments will be permanently lost after the restoration

 

If you have concerns or timing conflicts for in-progress work, please reply to this email or talk with a member on the Digital Team to plan next steps. 

Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Test Lab

If you’re working with CPC, you can rest assured knowing every solution we design has been rigorously tested in our onsite test lab. This ensures the quality of every coupling and connector we produce for you. Our engineers leverage solid modeling capabilities and cutting-edge prototyping equipment to evaluate the performance of every design before our products ever reach your application. Your custom solution can benefit from extensive testing and validation to ensure product performance based on risk assessments performed under CPC’s ISO 13485 quality system, streamlining your approval process and allowing you to reach market faster and with less work.

CPC testing expertise includes

  • Helium mass spectrometer leak testing
  • Surfactant in water leak testing
  • Repetitive connect/disconnect cycle testing
  • Repetitive pressurization cycle testing
  • Hydraulic burst testing at ambient or elevated temperatures
  • Leak under load testing
  • Force/Torque to break testing
  • Force/Torque to connect/disconnect
  • Fluid spillage and air inclusion testing
  • Flow rate testing
  • Time at temperature/accelerated aging
  • Sterilization compatibility
  • Bacterial challenge testing
  • Microbial ingress testing