Product Specifier

PLC

See PLC Products

The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. Also available in NSF-listed versions.

Assets & Downloads

Features Benefits
Colder thumb latch One-hand connection and disconnection
Integral terminations

Fewer leak points, shorter assemblies, faster installations

Clicks when connected Assurance of a reliable connection
Compatible Mates with LC and PLC12 Series couplings

 

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main components and valves: Acetal
Thumb Latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N

Other

Color: Natural white, others available
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

JG® Tubing Specifications

Tube tolerances: 1/4" OD, +0.001/-0.004
3/8" OD, +0.001/-0.004
Tube Types (Plastic tube): Polyethylene, nylon, polyurethane
(Metal tube): Brass, Copper and mild steel

Cv Value

Cv ~ 1.40 (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
For soft or thin wall tubing with JG terminations, tube supports are recommended
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

PLC11004

PLC11004

1/4 JG Non-Valved Panel Mount Coupling Body

PLC12004

PLC12004

1/4 PTF Non-Valved Panel Mount Coupling Body

PLC12006

PLC12006

3/8 PTF Non-Valved Panel Mount Coupling Body

PLC120M10

PLC120M10

10mm PTF Non-Valved Panel Mount Coupling Body

PLC120M8

PLC120M8

8mm PTF Non-Valved Panel Mount Coupling Body

PLC13004

PLC13004

1/4 PTF Non-Valved In-Line Coupling Body

PLC13006

PLC13006

3/8 PTF Non-Valved In-Line Coupling Body

PLC130M10

PLC130M10

10mm PTF Non-Valved In-Line Coupling Body

PLC130M8

PLC130M8

8mm PTF Non-Valved In-Line Coupling Body

PLC14004

PLC14004

1/4 JG Non-Valved In-Line Coupling Body

PLC14006

PLC14006

3/8 JG Non-Valved In-Line Coupling Body

PLC16004

PLC16004

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

PLC16005

PLC16005

5/16 Hose Barb Non-Valved Panel Mount Coupling Body

PLC16006

PLC16006

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

PLC17004

PLC17004

1/4 Hose Barb Non-Valved In-Line Coupling Body

PLC17005

PLC17005

5/16 Hose Barb Non-Valved In-Line Coupling Body

PLC17006

PLC17006

3/8 Hose Barb Non-Valved In-Line Coupling Body

PLCD11004

PLCD11004

1/4 JG Valved Panel Mount Coupling Body

PLCD12004

PLCD12004

1/4 PTF Valved Panel Mount Coupling Body

PLCD12006

PLCD12006

3/8 PTF Valved Panel Mount Coupling Body

PLCD120M8

PLCD120M8

8mm PTF Valved Panel Mount Coupling Body

PLCD16004

PLCD16004

1/4 Hose Barb Valved Panel Mount Coupling Body

PLCD16005

PLCD16005

5/16 Hose Barb Valved Panel Mount Coupling Body

PLCD16006

PLCD16006

3/8 Hose Barb Valved Panel Mount Coupling Body

PLCD17004

PLCD17004

1/4 Hose Barb Valved In-Line Coupling Body

PLCD17005

PLCD17005

5/16 Hose Barb Valved In-Line Coupling Body

PLCD17006

PLCD17006

3/8 Hose Barb Valved In-Line Coupling Body

PLC20004

PLC20004

1/4 PTF Non-Valved In-Line Coupling Insert

PLC20006

PLC20006

3/8 PTF Non-Valved In-Line Coupling Insert

PLC200M10

PLC200M10

10mm PTF Non-Valved In-Line Coupling Insert

PLC200M8

PLC200M8

8mm PTF Non-Valved In-Line Coupling Insert

PLC21006

PLC21006

3/8 PTF Non-Valved Elbow Coupling Insert

PLC22004

PLC22004

1/4 Hose Barb Non-Valved In-Line Coupling Insert

PLC22005

PLC22005

5/16 Hose Barb Non-Valved In-Line Coupling Insert

PLC22006

PLC22006

3/8 Hose Barb Non-Valved In-Line Coupling Insert

PLC23004

PLC23004

1/4 Hose Barb Non-Valved Elbow Coupling Insert

PLC23006

PLC23006

3/8 Hose Barb Non-Valved Elbow Coupling Insert

PLC24004

PLC24004

1/4 NPT Non-Valved Coupling Insert

PLC24006

PLC24006

3/8 NPT Non-Valved Coupling Insert

PLC29004

PLC29004

1/4 JG Non-Valved In-Line Coupling Insert

PLC29006

PLC29006

3/8 JG Non-Valved In-Line Coupling Insert

PLC40004

PLC40004

1/4 PTF Non-Valved Panel Mount Coupling Insert

PLC40006

PLC40006

3/8 PTF Non-Valved Panel Mount Coupling Insert

PLC400M10

PLC400M10

10mm PTF Non-Valved Panel Mount Coupling Insert

PLC400M8

PLC400M8

8mm PTF Non-Valved Panel Mount Coupling Insert

PLC41004

PLC41004

1/4 JG Non-Valved Panel Mount Coupling Insert

PLC42004

PLC42004

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

PLC42005

PLC42005

5/16 Hose Barb Non-Valved Panel Mount Coupling Insert

PLC42006

PLC42006

3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

PLCD20004

PLCD20004

1/4 PTF Valved In-Line Coupling Insert

PLCD20006

PLCD20006

3/8 PTF Valved In-Line Coupling Insert

PLCD200M8

PLCD200M8

8mm PTF Valved In-Line Coupling Insert

PLCD22004

PLCD22004

1/4 Hose Barb Valved In-Line Coupling Insert

PLCD22005

PLCD22005

5/16 Hose Barb Valved In-Line Coupling Insert

PLCD22006

PLCD22006

3/8 Hose Barb Valved In-Line Coupling Insert

PLCD23004

PLCD23004

1/4 Hose Barb Valved Elbow Coupling Insert

PLCD23006

PLCD23006

3/8 Hose Barb Valved Elbow Coupling Insert

PLCD40004

PLCD40004

1/4 PTF Valved Panel Mount Coupling Insert

PLCD40006

PLCD40006

3/8 PTF Valved Panel Mount Coupling Insert

PLCD400M10

PLCD400M10

10mm PTF Valved Panel Mount Coupling Insert

PLCD400M8

PLCD400M8

8mm PTF Valved Panel Mount Coupling Insert

PLCD41004

PLCD41004

1/4 JG Valved Panel Mount Coupling Insert

PLCD42004

PLCD42004

1/4 Hose Barb Valved Panel Mount Coupling Insert

PLCD42005

PLCD42005

5/16 Hose Barb Valved Panel Mount Coupling Insert

PLCD42006

PLCD42006

3/8 Hose Barb Valved Panel Mount Coupling Insert